No image available
No image available
Your request is being processed.
Flexim-FLUXUS WD Stationary Ultrasonic Water Flow Meter

Flexim FLUXUS F532WD Stationary Ultrasonic Water Flow Meter

Product Description

The Flexim FLUXUS F532WD Series non-intrusive ultrasonic flow meter is the ideal solution for metering points in the drinking water network. Due to the use of its clamp-on technology, the FLUXUS F532WD Series enables a very simple and cost-effective installation of flow measurement points within an existing water supply network. The Flexim FLUXUS F532 WD Series belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems - it even measures flow rates as low as 0.03 ft per sec. The transducers are fixed to the pipe with broad stainless steel straps and secured in robust stainless steel housings. The transducers have IP68 protection and reinforced transducer cables.

Specifications

Fluid Type
Water and water/glycol mixtures
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 of reading ±0.005 m/s ( ±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate):: ±1 % of reading ±0.005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
1
Range
Flow Velocity Range: 0.01...25 m/s (0.03 to 82 ft/s)
Certifications/approvals
Ordloc (FM)
Power supply
  • 90 to 250 VAC / 50 to 60 Hz
  • 11 to 32 VDC
  • Pipe size
    10…2400 mm (0,39…94,5 inch)
    Pressure range
    -
    Temperature range (media)
    -40 to +130°C (-40 to 266 °F)
    Output
    4-20mA active/passive according to NAMUR NE43
    Input
    None
    Communication protocol
  • Modbus RTU
  • BACnet MS/TP
  • HART®
  • Modbus TCP
  • M-Bus
  • BACnet IP
  • USB
  • LAN
  • System configuration and installation
    For more detailed Information please download the Technical Specifications

    Features

    • Extremely accurate down to flow velocities as low as 0.01 m/s
    • No zero calibration needed and permanently drift-free
    • Permanent coupling pads
    • IP68 transducers
    • Transducers can be permanently buried (no chamber required)
    • Drift-free measurements
    • Reliable and accurate data
    • Low installation costs
    • Built to last
    • Works on difficult pipes

    Documents & Drawings