No image available
No image available
Your request is being processed.
Rosemount-P-8705

Rosemount 8705 Flanged Magnetic Flow Meter Sensors

Product Description

Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.

Products

Search
1-10 of 19 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
½-36 inch (15-900 mm)
Liner Materials
PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber
Electrode Materials
316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Flange Ratings
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Submergence Protection
IP68 (Recommended with sealed cable glands)
Interchangeability
Compatible with all 8700 Series transmitters

Compatible with legacy transmitters: 8712D, 8712C, 8732C, 8742C

Features

  • For maximum protection, a fully welded sensor housing provides a hermetic seal
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments to surround electrodes
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts

Documents & Drawings