Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A range of compact pressure seal globe valves designed according to ASME B16.34.
All range is offered in all the material stated in the ASTM specifications (NACE compliance included), and designed to always guarantee the maximum safety and flow efficiency.
Face to face dimensions as per ASME B16.10
Available in Y and T pattern design (both also in Stop-Check configuration)
Seat is welded-in
Position indicator is offered as standard
Stellite® gr.6 overlay on seat and disc; Stellite gr.21 overlay on bonnet.
Standard ISO top mounting for easy assembly of any type of actuator or bevel gear
Available options: parabolic disc, low emission packing, equalizing and overpressure pipe, limit switch in open or close position.
Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.