Level Measurement for Open Channel Flow
Accurately measure intake levels in drinking water plants and flow data compatible with a range of flumes and weirs.
Water intake for drinking water systems is performed with open-air channels that transport water from the water source (sea, lake, river, dam) to the water plant, where it is processed to obtain drinking water. At this stage, flow monitoring in open channels is important to prevent overflows in the facility during heavy rainfalls, and also for logging and sharing flow data with authorities.