Decarbonization in the marine industry has underscored the importance of precise level measurement in amine solvent tanks. Robust, reliable, and accurate monitoring of solvent levels by continuous and point level measurement systems is key for efficiency and pump control. Real-time data from continuous level measurement maintains optimal solvent volumes, preventing overflow or dry run conditions. Point level measurement provides critical alarms to mitigate risks. These technologies enhance carbon capture processes efficiency, ensure consistent amine solvent availability, reduce downtime, and improve system reliability. Investing in advanced level measurement solutions enhances performance and contributes to sustainable, cost-effective marine decarbonization.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.