Flame and Detonation Arrestors
In-line, free vent, deflagration and detonation flame arrestors providing maximum flow and minimum pressure drop.
We offer a wide variety of flame and detonation arrestor products with maximum flow to pressure drop characteristics. Our portfolio includes in-line, free vent, deflagration and detonation flame arrestors. Enardo™ flame arrestors use spiral wound, crimped-metal ribbon flame cell elements to inhibit flame propagation by absorbing and dissipating heat. Connection sizes range from 3/4 inch up to 36 inches.