No image available
No image available
Your request is being processed.
Asco-P-WBLP

ASCO™ Series WBLP Solenoid Operators (Ex e mb)

Product Description

The ASCO Series WBLP is a line of solenoid operators with increased safety and encapsulation for potentially explosive environments, according to ATEX-Directive 2014/34/EU EC. The solenoid operator has easy electrical installation by means of a screw terminal coil. The coil winding is fitted with a thermal fuse (in AC/DC) that will trip and cause the valve to de-energise and fail-safe in the event of excessive temperature due to prolonged overvoltage or a blocked core.

Specifications

Standards / Regulations
IEC 60529 (Ingress protection), ATEX, IP67, Ex e mb

Features

  • Peak voltage suppression standard for DC executions
  • IP67 ingress protection
  • Operator can be supplied with a wide range of valves
  • Enclosure provided with integral strain relief for cable with an O.D. of 7 to 8.5 mm

Parts & Accessories

Search
1-10 of 194 results for Parts & Accessories
:

Documents & Drawings