No image available
No image available
Your request is being processed.
Flexim-FLUXUS G80X SIL G Functional Safety

Flexim FLUXUS G80X SIL Functional Safety

Product Description

The Flexim FLUXUS G80X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions - e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G80X SIL non-intrusive flow meter includes the entire measuring system - the measuring transmitters and transducers.

Specifications

Fluid Type
All gases
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.5 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ± 1…3 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
1
Range
Flow Velocity Range: 0,01 to 25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I/Div. 1
FM Class 1/Div. 2
ATEX/IECEx Zone 1
Power supply
100-230VAC
20-32VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
1barg (15 psig) to unlimited
Temperature range (media)
-40 to +100°C (-40 to +210°F)
Output
4-20mA active/passive
binary
Input
-
Communication Protocol
RS232
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Explosion proof field device.
  • Simple retrofitting during ongoing operation.
    Ideal for a subsequent increase in safety.
    Ideal for maintaining the protective function should an inline measurement fail.
  • Comprehensive certification.
    Transducers, clamp device and electronics are part of the FMEDA.
  • Extremely wide range of applications.
    Transducers and measuring transmitters for the flow measurement of gases.
  • Straightforward retesting.
    Easy functional tests in no time at all.
    Convincing self-diagnosis functions.
  • Transparent evaluations.
    Publication of FMEDA report.
    Full information on certification procedures and scope.

Documents & Drawings