AVENTICS™ Mounting kit for DIN rails DIN 1821398007

Product Description

BLOC / RAIL DIN TC15

Specifications

Type
Mounting kit for DIN rails EN 60715, 35x15
Version
26 mm
Accessory type
type A
Delivery unit
1 piece
Weight
0.014 kg