No image available
No image available
Your request is being processed.
AVENTICS-R402000040

AVENTICS™ Sensor mounting, Series CB1 R402000040

Product Description

CB1-CCL-025-125-ST6

Specifications

For series
CCL-IS
Housing material
Aluminum
Weight
0.006 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings