AVENTICS-R412027824

AVENTICS™ Bearing block AB7-HD, Series CM1 R412027824

Product Description

CM1-AB7-080-AISI316-ISO15552

Specifications

Version
Corrosion-resistant version, suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
80 mm
Swivel bearing Ø
16 mm
Housing material
Stainless Steel
Screws material
Stainless Steel

Documents & Drawings