Smart Meter Verification
Leverage meter diagnostics to verify flow meter performance in-line without interrupting flow or flow measurement.
Smart Meter Verification is an easy-to-use, automatic meter diagnostic software that monitors the entire flow meter’s performance and integrity – without requiring you stop your process. The meter diagnostic software provides information in real-time to ensure flow measurement accuracy and can help you determine the best time for flow meter calibration. When combined with a digital control network, the meter diagnostic tool can eliminate the need for scheduled visits to the field.
Smart Meter Verification is a diagnostic tool for Coriolis, Magnetic and Ultrasonic Flow Meters. Using on-board diagnostics, the flow transmitter continuously monitors key performance indicators, like tube stiffness in Coriolis meters, output parameters in Magnetic meters, and transducer health in Ultrasonic meters. This allows you to maintain measurement accuracy and meter integrity, thus driving cost reduction through early detection is of issues.
Smart Meter Verification enables you to verify flow meter performance in less than 90 seconds, in-line without interrupting flow or flow measurement. This meter diagnostic software continuously monitors meter health and provides early detection of potential issues, empowering preventative maintenance to avoid issues that could impact the product’s flow measurement performance.
Determining which flow measurement devices will work best in your application is critical to ensuring superior flow and density measurement. Whether you need to accommodate hazardous areas, gather enhanced flow measurement diagnostics or have specific location requests, contact flow support or your sales representative to understand all of your options.