Micro Motion-P-Flow-Smart-Meter-Verification

Smart Meter Verification

Product Description

Smart Meter Verification delivers complete measurement confidence with a diagnostic tool, reporting total meter health, without interrupting your process. The diagnostics are compatible with a variety of Emerson flow and level products including Micro Motion™ Coriolis Flow Meters, Rosemount™ Ultrasonic Flow Meters, Rosemount Magnetic Flow Meters and Rosemount™ 5408 and 3408 Non-Contacting Radar Level Transmitters. Smart Meter Verification provides actionable remedies to common process instrumentation challenges - reducing downtime and increasing operational certainty.

Specifications

Calibration Verification Run Time
90 seconds
Verification Report
Time Stamped PDF

Recognized by EPA, IEC (SIS), FDA, AGA, API, ISO, Russian VNiiMS, Alberta Energy Regulator, and other third parties as a method to extend proof-test and recalibration intervals
Compatibility
Micro Motion™ Coriolis Sensors: ELITE™ Series, G-Series, H-Series, F-Series, R-Series, T-Series, TA-Series and HPC
Micro Motion Coriolis Transmitters: 1000/2000/3000/4000/5000 Series with MVD™. See Product Data Sheet for details
Magnetic Flow Meters: 8700M Series, 8750W
Rosemount™ Ultrasonic Flow Meters: Gas Ultrasonic Meters – 3414/3415/3416/3417 Dual-Configuration Meters, 3418 8-Path Gas Meter
Level Transmitters: Rosemount 5408 Radar Level Transmitter, Rosemount 3408 Radar Level Transmitter
Host System Compatibility
Flow Transmitter, WirelessHART®, Modbus, FOUNDATION Fieldbus™, DeviceNet, ProLink III, Profibus, AMS Trex Device Communicator, AMS Device Manager, DTM-based host systems, and other digital control networks
Rosemount 5408 Radar Level Transmitter: Available in any FDI and DTM based host systems
Rosemount 3408 Radar Level Transmitter: Available in any FDI, DD and DTM based host systems

Features

  • Micro Motion Coriolis Flow Meters:

    Smart Meter Verification Basic enabled in all Enhanced Core Processors to automatically verify measurement performance and detect corrosion and erosion damage within non-critical processes

    Smart Meter Verification Professional includes non-uniform coating detection and a time-stamped PDF verification report, which is recognized by many third parties to extend proof-test and calibration intervals

    Detect non-uniform coating, corrosion, and other common process instrumentation challenges to strengthen preventative maintenance programs and the implementation of Industry 4.0 (IIOT) strategies

    Continuous diagnostics alert users when to verify sensor zero and when a sensor may be too large for the operating flow rate

    Troubleshoot the root cause of process upsets, like multiphase flow, to ensure product quality and meter performance

    Verification results are recognized by agencies, including FDA, TTB, EPA, ISO 9001 and AGA-11, as a valid work practice in lieu of some or all calibrations or provings
  • Rosemount Magnetic Flow Meters:

    Smart Meter Verification diagnostic provides a means of verifying that the flow meter is within calibration without requiring process shutdown or removal of the sensor

    Can be configured to run continuously in the background during normal operation or manually initiated as required by the application

    Signature values include Coil Circuit Resistance, Coil Signature, and Electrode Circuit Resistance.
  • Rosemount Gas Ultrasonic Flow Meters:

    Significantly reduce time previously spent on data analysis and troubleshooting with Smart Meter Verification Basic feature included in the latest 3410 Electronics firmware update

    Automatically scheduled monthly reports or select any available time period for on-demand reports (one day to 6 months)

    MeterLink offers access to scheduled or on-demand reports while reports for multiple meters can be pulled all at once through Net Monitor

    Detects transducer performance, electronic health, and flow diagnostics to report meter or process performance health with alarms and recommended actions
  • Smart Meter Verification Basic:

    This built-in diagnostic tool continuously monitors transmitter health and integrity without disrupting operations. It offers an easy-to-read pass/fail result along with detailed insights into key device parameters, helping to identify potential issues early. It also records configuration changes to track modifications.
  • Smart Meter Verification Pro:

    This advanced upgrade includes signal quality monitoring to ensure reliable measurement health. Additional features allow for scheduled verifications, access to verification history, and generation of PDF reports with actionable insights for improved system maintenance and planning.

Documents & Drawings