AVENTICS™ Throttle valve, Series CH02 3341052010

Kč682.00
QTY:

Product Description

D8

Specifications

Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
60 °C
Port 1
Ø 8
Type
Throttle valve with silencer
Flow Qn
1300 l/min
Weight
0.06 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Silencer material
Polyethylene

Features

  • Qn = 200 l/min ... 4100 l/min