No image available
No image available
Your request is being processed.
AVENTICS-P-SM6-AL

AVENTICS™ Series SM6-AL Distance measuring sensors

Product Description

The AVENTICS Series SM6-AL are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 107 mm up to 1007 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range.

Products

Search
1-10 of 26 results for Products
:
Kč8,476.00
Kč9,761.00
Kč11,045.00
Kč12,329.00
Kč13,613.00
Kč14,898.00
Kč16,182.00
Kč17,466.00
Kč18,751.00
Kč20,036.00

Features

  • Robust aluminium housing
  • Zero point and measurement range settings via tech-in button possible
  • Provides high accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Include I/O-link
  • Outputs for voltage and current signals available

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
Kč402.00
Kč773.00
Kč971.00
Kč1,195.00
Kč990.00

Documents & Drawings