Rosemount-USM381204 Liquid Ultrasonic Flow Meter-4 Inch

Rosemount™ USM381204 Liquid Ultrasonic Flow Meter - 2 Path - 4"

Product Description

Accurate and repeatable two-path ultrasonic flow meter with field replaceable transducers for check metering, allocation, leak detection, line balancing, process measurement and other non-custody transfer applications.

Specifications

Linearity
±0.3% of measured value over a 1.2 to 12.2 m/s (4 to 40 ft/s) range
Repeatability
±0.10% of measured value
Velocity
1.2 to 12.2 m/s (4 to 40 ft/s) with an extended range of 0.3 to 14.6 m/s (1 to 48 ft/s)
Operating Temperature Range
Transducers: -50°C to +150°C (-58°F to +302°F) depending on material selection
Electronics: -40 to +60°C (-40 to +140°F)
Operating Pressure Range
0 to 155 Bar (0 to 2250 psig)
Materials
Carbon steel and stainless steel
Calibration
Conducted in Emerson’s ISO 17025 certified flow calibration laboratory

Features

  • Reduce flow profile, solids and/or entrained gas change sensitivity with ultra-fast Rosemount 3810 Series Electronics
  • Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink™ Software
  • Use predictive diagnostics and process variable information to detect issues and avoid process upsets and downtime
  • Minimize maintenance time and costs with no moving parts to wear and tear
  • Facilitate maintenance with field-replaceable, non-wetted transducers
  • Streamline facility design and installation with wide flow range and bi-directional flow capabilities
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs

Documents & Drawings