No image available
No image available
Your request is being processed.
Anderson Greenwood-P-5910C

Anderson Greenwood 5910C

Product Description

Integrated solution to protect tanks from excess pressure and vacuum scenarios while also preventing explosion from external heat and ignition sources

Features

  • Element and shroud optimized for flow efficiency
  • Oversized pressure and vacuum ports provide maximum flow capacity
  • Easily removed hood and elements for inspection and maintenance
  • Replaceable and interchangeable pressure and vacuum seat rings
  • Modular design allows for reduced number of spare parts required

Specifications

Materials
Aluminum, carbon steel, stainless steel
Sizes
2” to 8” (DN 50 to 200)
Connections
Drilled flange
Settings
up to 1 psig (69 mbarg)
Temperature Range
20° to 60°C
Gas Groups
IEC Classification IIA
Certification
ISO 16852

Documents & Drawings