No image available
No image available
Your request is being processed.
AVENTICS-P-2035

AVENTICS™ Series 2035 Directional Control Valves

Product Description

The AVENTICS Series 2035 is a line of modular directional control valves. Designed with plug-together flexibility, the valves eliminate internal wiring and are easily configured. The 2035 Series is highly energy efficient and supports electronic interface/bus protocols such as DeviceNet, Allen-Bradley, Remote I/O, and Profibus. It is suitable for automotive, tire manufacturing, and metal stamping applications.

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/2 "; 3/8 "
Port Type
G ISO228/1-G BSPP; NPTF
Function
4 way - 5/2; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center; 4 way - 5/3 - Pressure Center
Flow
From 0.5 Cv to 1.0 Cv
Standards / Regulations
CSA, IP40
Operating Environment
Hazardous; Indoor
Media
Air, Inert Gas; Vacuum

Features

  • Fieldbus electronics and I/O capable, AVENTICS G3 fieldbus compatible for easy network integration
  • Minimize energy consumption via pressure regulators
  • Optimize machine cycle rate via speed controls
  • 2.5 watt power consumption in DC applications
  • Designed to meet NEMA 4/IP65 for use in challenging environments

Documents & Drawings