DeltaV-P-VF1052B1

SmartProcess™ Boiler

Product Description

Emerson's SmartProcess Boiler is a solution used to optimize multi-fuel and alternate fuel fired Power Boiler Processes by stabilizing unit performance on automatic control, reducing emissions production, increasing the efficiency of the boiler, and maximizing the quantity and stability of steam produced through burning of the least cost fuel (typically off-gases, waste fuels, or biomass).

Specifications

System Compatibility
SmartProcess Boiler is available on DeltaV v10.3 or higher systems.

Features

  • Maintain header pressure with minimal deviation while maximizing alternative fuel use
  • Optimize efficiency by reducing excess air
  • Meet all emission constraints
  • Eliminate the need for continuing operator manual intervention
  • Only typical boiler instrumentation is used by the solution