DeltaV™ AgileOps Database

Product Description

AgileOps provides a central repository for viewing, configuring and managing all alarm and event data. The online database, compatible with ISA 18.2 and IEC 62682, greatly enhances your ability to audit and rationalize alarms by providing a unified view of all control system settings.

Features

  • The AgileOps Database is an online solution that monitors the control system for changes, detects new and deleted alarms, and drives the work process for rationalizing alarms. AgileOps allows users to enforce alarm properties, indicate approved values and suggested revisions, and capture causes, consequences and actions and other alarm data. With the AgileOps Database, users can view configuration on a per point basis.
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.