No image available
No image available
Your request is being processed.
Micro Motion-LFT

Micro Motion LFT Extreme Low Flow Transmitter

Product Description

Specialized transmitter optimized for performance with the Low Flow series of Coriolis meters. Available as a DIN rail or field-mount, and compatible with the LF2M, LF3M and LF4M sensors.

Products

Search
1-3 of 3 results for Products
LF3M
LFT
LF2M
LFT
LF4M
LFT

Features

  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: