No image available
No image available
Your request is being processed.
Tartarini-P-A100

Tartarini™ A/100 Series Spring-Loaded Pressure Reducing Regulators

Product Description

A/100 Series regulators ensure precise stable operation even when the requirements of the plant cause exceptionally unfavorable condition such as rapid fluctuations in demand. These regulators are commonly used on industrial burners, with starting controlled by solenoid valves (on-off). A/100 Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Category I

Specifications

Available Configurations
Types A/102and A/102AP: without slam-shut valve
Types A/109 and A/109AP: with slam-shut valve
Body Allowable Pressure
Up to 20bar
Inlet Pressure Range
0,10 to 8bar
Set Range
10 to 300mbar
Accuracy Class
Up to ±5%

Documents & Drawings

Features

  • With or Without Relief Valve
  • OPSO and UPSO Slam Shut Valve
  • Manual Reset
  • Inlet and Outlet In-Line