Sempell-P-Model N-LVDT

Sempell Linear Variable Differential Transducer (LVDT) Model N-LVDT

Produktbeschreibung

Sempell N-LVDT is a linear valve position transmitter for nuclear applications. LVDT stands for Linear Variable Differential Transducer. This instrument is mounted on a linear sliding stem valves and it is designed with two (2) main components, a travel sensor with three (3) different sizes, and a common electronic component designed into a rack able controller.

Measurement range
0 to 40 mm, 0 to 120 mm, 0 to 280 mm
Temperature Range
-25 to 60°C, resistance up to 370°C / 700°F
Housing
Stainless steel 1.4301

Merkmale

  • Protective metal conduit
  • Hermetically sealed
  • Analog output and USB interface
  • High resolution
  • High dynamics
  • High noise immunity
  • No organic material
  • Temperature compensation