AVENTICS™ Series Marex OS

Produktbeschreibung

The AVENTICS Marex OS works with many propulsion systems, including reversing gear systems and even cutting-edge drive concepts such as hybrid systems. Its architecture can be customized to most customer’s specifications. Thanks to one, self-monitoring CAN bus drive per train and an internal software PLC, vessel control is reliable and adaptable. Pre-assembly simplifies installation.

Produkte

Search
1-1 von 1 Produktergebnissen
:

Merkmale

  • Suitable for fixed and controllable pitch propeller systems with diesel or diesel-electric engines
  • Modular system architecture with many options
  • Wide range of function blocks
  • Separate networks per propulsion train
  • Up to 6 control stations
  • Various control head options including lever follow-up
  • Outdoor-suitable control elements
  • Certified components
  • Joystick option including dynamic positioning