Branson VDX452P Dampfabscheidungssystem

Produktbeschreibung

Das Branson VDX452P Dampfabscheidungssystem wird zur Beschichtung von Teilen unter Verwendung eines Trockenfilmschmierverfahrens verwendet. Es handelt sich um die neueste Generation von Solvent Degreaser Produkten der B-Serie, deren fortschrittliche Technologie für eine große Bandbreite an Kundenanwendungen entwickelt wurde. Das System verfügt über einen Zweiachsen-Hubmechanismus, der es ermöglicht, den Ablagerungsprozess zu automatisieren, um konsistente Ergebnisse zu erzielen.

Working Dimensions
21"(L-R) x 12" (F-B) x8" (D)
Boil Sump Heat
2000 Watts
Boil Sump Capacity
10.5 Gallons
Distillation Rate
7 gph
Recirculation Rate
1 gpm
Load Capacity
200 lbs steel per hour
Electrical
208-240V,3Ph, 50/60 Hz, 25 amps
Lift Capacity
35 lbs
Room Heat Load
Approx 27,000 BTU / hr

Merkmale

  • Branson VDX452P is used to apply a PTFE based film lubricant. It combines a plastic-safe, non-flammable, ozone-safe hydrofluorocarbon carrier with a dry PTFE based film
  • The VDX452P is a completely self-contained unit and requires only connection to electrical power, air, and solvent to become operational
  • Equipped with Dual Axis Lift Mechanism to support automation of coating process.
  • Freeboard ratio of 100% to minimize diffusion losses due to drafts
  • Primary refrigerated condensing coil to efficiently condense the bulk of the solvent vapors prior to reaching the sub-zero condenser
  • Captured sliding cover to eliminate drafts and minimize solvent loss during periods of inactivity
  • Under liquid sparger for PTFE agitation / mixing
  • Seal-less magnetic drive recirculation pump with stainless steel plumbing