When performing well testing operations, moving large, heavy pieces of equipment from location to location can be challenging. Multiple instruments and complexity, and significant logistics can be involved, as well as coordination with multiple suppliers. By using the Roxar 2600 Multiphase Flow Meter, you can be assured of a high-performance measurement instrument, providing you with the data you need. The compact, lightweight solution is easily transportable, supporting your effective, efficient operations.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.