AVENTICS™ Series CSL-RD Stainless Steel Round Cylinders (ISO 6432)

Product Description

The AVENTICS Series CSL-RD (ISO 6432) cylinder is a stainless-steel round cylinder, configurable in three different designs: standard, hygienic and short. The Series CSL-RD (ISO 6432) has a smooth profile and low surface roughness made of stainless steel, NSF-H1 grease and FDA compliant seals it is suitable for food contact. In addition, the cylinders are certified in accordance with regulation (EC) No 1935/2004.

Products

Search
1-10 of 330 results for Products
:
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624698
Bore Size
32 mm
Stroke Length
25 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
25 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624699
Bore Size
32 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
50 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624700
Bore Size
32 mm
Stroke Length
80 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
80 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624701
Bore Size
32 mm
Stroke Length
100 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
100 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624702
Bore Size
32 mm
Stroke Length
125 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
125 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624703
Bore Size
32 mm
Stroke Length
160 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
160 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624704
Bore Size
32 mm
Stroke Length
200 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
200 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624705
Bore Size
32 mm
Stroke Length
250 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
250 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624706
Bore Size
32 mm
Stroke Length
320 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
320 mm
Double-acting
elastic cushioning
AVENTICS™ Stainless Steel Round Cylinder, Series CSL-RD R481624707
Bore Size
32 mm
Stroke Length
400 mm
Cylinder Function
Double-acting
Cushioning
elastic cushioning
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
32 mm
400 mm
Double-acting
elastic cushioning

Features

  • Clean and compact design
  • The undercut-free scrapers prevent the accumulation of dirt and dead space around the piston rod
  • Guaranteed food safety
  • Resistant to chemicals
  • Offers piston diameters from 16 mm to 63 mm
  • Configurations available as single piston rod, elastic/ pre-adjusted/ manual adjusted cushioning, with magnetic detection, ATEX

Parts & Accessories

Search
0 results in Products

Documents & Drawings