The AVENTICS Series AES fieldbus connection can be integrated into all AVENTICS fieldbus-compatible valve systems or can also be configured as a stand-alone solution. AES connects your AVENTICS valve system to all relevant fieldbus protocols and offers the integration of I/O-modules and enables optimized decentralized wiring of sensors. The integration of the Digital Twin enables users to be IIoT ready and use the AES to solve their interoperability challenges.
Accessory Type
|
Fieldbus coupler, AES series
|
Communication Protocol
|
PROFINET IO
|
IO capability
|
connection with I/O
|
Protection class
|
IP65
|
availability
|
|
Accessory Type
|
Fieldbus coupler, AES series
|
Communication Protocol
|
EtherCAT
|
IO capability
|
connection with I/O
|
Protection class
|
IP65
|
availability
|
|
Cable Exit 1
|
straight
|
Electrical Connection 2
|
M8x1
|
Electrical Connection Type 2
|
Socket
|
Number of Poles 2
|
3-pin
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.