ASCO™ Numatics Series ASP Cylinders

Product Description

The Numatics Series ASP is a heavy-duty NFPA steel body pneumatic cylinder line designed to meet strenuous applications. The cylinders employ extra-long graphite-filled cast iron rod bushings and standard oversize wear bands (located on the rear of the piston). In addition, a proven “T-seal” piston seal configuration with carboxylated nitrile and self-lubricating PTFE® compound enhances durability. The ASP Series is designed for applications in analytical and diagnostic equipment, bottling lines, commercial kitchen and laundry equipment, and dust collector systems.

Specifications

Bore
1 1/2, 2, 2 1/2, 3 1/4, 4, 5, 6, 8, 10, 12, 14
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
481, 99? Max.

Features

  • Competitive interchangeability with heavy-duty steel NFPA cylinders
  • Larger wear band achieves longer life than competitive cylinders
  • Floating cushion seal design enables rapid stroke reversal by providing instantaneous full-flow to the piston
  • Wide bore size and stroke range for a variety of applications
  • Easy to mount with over 21 available mounting styles
  • Equipped for magnetic position detectors