No image available
No image available
Your request is being processed.
AVENTICS-P-CCI

AVENTICS™ CCI Compact Cylinders

Product Description

The AVENTICS Series CCI (ISO 21287) cylinders stand for innovative, compact construction and an easy to clean design. The Series CCI (ISO 21287) is ideal for long strokes and increased requirements for optimized cycle times and moving masses. The sensors can be installed quickly and easily on all sides and over the entire cylinder lengths.

Products

Search
1-10 of 49 results for Products
:
AVENTICS™ Compact cylinder, Series CCI R481636828
Bore Size
125 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
5 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636829
Bore Size
125 mm
Stroke Length
10 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
10 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636830
Bore Size
125 mm
Stroke Length
15 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
15 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636831
Bore Size
125 mm
Stroke Length
20 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
20 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636832
Bore Size
125 mm
Stroke Length
25 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
25 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636833
Bore Size
125 mm
Stroke Length
30 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
30 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636834
Bore Size
125 mm
Stroke Length
40 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
40 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636835
Bore Size
125 mm
Stroke Length
50 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
50 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636836
Bore Size
125 mm
Stroke Length
60 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
60 mm
elastic cushioning
piston with magnet
QuickShip
AVENTICS™ Compact cylinder, Series CCI R481636837
Bore Size
125 mm
Stroke Length
80 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
80 mm
elastic cushioning
piston with magnet
QuickShip

Features

  • Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
  • Easy to clean design preventing the accumulation of dirt
  • Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
  • Simple sensor assembly along the complete cylinder lengths
  • Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
  • Available in piston diameters from 16 mm to 100 mm

Parts & Accessories

Search
0 results in Products

Documents & Drawings