No image available
No image available
Your request is being processed.
AVENTICS-R412028896

AVENTICS™ Sensor, Series ST6-SM R412028896

QTY:

Product Description

ST6-IO-M12R-030-SM

Specifications

Electrical connection type
Plug
Electrical connection size
M12x1
Electrical connection number of poles
4-pin
Type
with knurled screw
Cable
with cable
Cable length
0.3 m
Slot width
6 mm groove
Operational↩voltage
13-30 V DC
Repetitive precision max. measuring range
typ. 0,05 mm @25°C
Output signal
0 - 10 V DC, IO-Link
Certificates
UL (Underwriters Laboratories)
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Resolution IO-Link typ.
0,01 mm
Resolution Analog typ.
0,014 mm
Linearity deviation
0,3 mm
Sampling speed
1 m/s
Material
Polyamide fiber-glass reinforced
Material cable sheath
Polyurethane

Features

  • Position feedback within a fixed measuring range of up to 50 mm
  • IO-Link (position measurement, 8 switching points, actuator diagnosis function
  • Compact design
  • Actuator diagnosis data: Piston velocity, piston stroke, magnetic field strengths, etc.
  • For all commonly used 6mm T-slots

Parts & Accessories

Search
0 results in Products

Documents & Drawings