No image available
No image available
Your request is being processed.
Micro Motion-K-FT-CMF010H-1700

Micro Motion ELITE Coriolis Meter Consisting of CMF010H Sensor and 1700 Transmitter

Specifications

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
3,263 psig (225 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Output variables
  • Mass flow
  • Volume flow
Local display
Standard user interface with 2-line LCD panel
  • Two optical switches for local operation
  • Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • Frequency output can be configured as a discrete output
HART
  • Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • SIS Certified
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2

Features

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Documents & Drawings

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
Micro Motion 1700 Single Variable Field Mount Flow Transmitter