Rosemount™ 3051 In-Line Pressure Transmitter and 1299 Seal
Rosemount™ 3051 In-Line Pressure Transmitter and 1299 Seal
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Features
Rosemount™ 3051 In-Line Pressure Transmitter
In-line gage and absolute pressure measurements support up to 20,000 psi (1378,95 bar) for pressure or level solutions
Application specific configuration allows you to transform your pressure transmitter into a level transmitter with volume calculations
Complete pressure or level assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
Quick service buttons offer built-in configuration buttons for streamlined commissioning
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Wireless Features
WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 1299 Diaphragm Seal System
New intuitive model structure that makes ordering the correct seal system easier
New 800 PSI threaded connection rating
Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Eliminates need for mounting hardware to reduce installation costs
Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations
Convert 1199 Diaphragm seal models to 1299 diaphragm seal models