Dramatically Speed Up Your Cutover
DeltaV™ Flex.CONNECT enables a FAST cutover from legacy systems to the DeltaV distributed control system and minimizes business and production risks.
DeltaV Flex.CONNECT offers plug-in cables and replacement termination panels that let you cut over a whole card at a time, avoiding re-wiring and downtime, while reducing risk of error and installation costs.
DeltaV Flex.CONNECT solutions saves termination panels and field wiring which reduces process downtime up to 75% compared to rewiring. Use Emerson’s DeltaV Flex.CONNECT solutions for plug-and-play business integration that provide lower engineering, installation, and startup costs, and big, ongoing operation and maintenance savings.
Implementation, execution, and project management ensure safe, efficient startups and post-startup support. Our consultants analyze the automation system hardware, databases, and display environment to develop a method for translating needed controls into the DeltaV system.
Maximize return on earlier equipment purchases and take advantage of today's technologies such as digital busses, embedded advanced control, and self-diagnosing instrumentation.
Learn more about DeltaV CONNECT solutions and how they can help you balance obsolescence, cost and schedule as you transition to optimal control and modernize your operations.
When migrating control systems, it is important to make the cutover as quickly as possible. This video shows how Emerson’s FlexConnect technology helps migrate to the DeltaV distributed control system from the Foxboro 100 or 200 series IO without re-terminating wires—saving significant cutover time.
In this video, you’ll see how Emerson’s newest technologies integrate data from PLCs and third-party devices into the DeltaV distributed control system to make it easier to manage operations. In addition, you’ll learn how the DeltaV PK Controller can be used as a simple, drop-in replacement for transitioning an end-of-life Rockwell PLC-5.