No image available
No image available
Your request is being processed.
AMS-A0710GP

Model A0710GP: Accelerometer

Product Description

General purpose accelerometer, side mount 2-pin (Mil-C-5015) Frequency: +-5% : 30-300,000 cpm/0.5-5000 Hz +-10%: 18-420,000 cpm/0.3-7000Hz +-3dB: 12-600,000 cpm/0.2-10000Hz Temp Range: -65 to +250 degrees F/ -54 to 121C Sensitivity (+-5%): 100 mV/g Mounted Resonant Frequency: 1,200kcpm Measurement Range: +-50g Weight: 5.56 oz/ 157g Dimensions (dia x ht): 1 3/8 x 1 1/8 Stud size: 1/4 -28 captive screw, same as V324.

Specifications

Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.20 to 10,500 Hz (12 to 630,000 cpm)
Amplitude Linearity
±1% (0 Based Straight Line Method)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
19 to 28 VDC / 2 to 20 mA
Weight
146 grams (5.1 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings