ASCO Numatics 140 Series Directional Control Valves

Product Description

The ASCO Numatics Series 140 is a line of directional control valves with high-flow capacity (Cv to 16.5). The valves lapped spool-and-sleeve technology ensures repeatable and reliable performance in harsh environments. The 140 Series is available in solenoid-pilot or air pilot-actuated models. It is suitable for high-cycle rate machine applications in the press room and stamping, automotive, and tire manufacturing industries.

Specifications

Valve Actuation
Pneumatic - Air Pilot; Solenoid - Air Pilot
Media
Air, Inert Gas; Vacuum
Pipe / Port Size
1 "; 1 1/4 "; 1 1/2 "
Port Type
NPTF
Function
4 way - 5/2
Flow
Over 14.0 Cv
Operating Environment
Indoor; Outdoor
Standards / Regulations
CSA; IP65

Features

  • Industry leading life performance
  • Plug-in solenoid with indicator light
  • Unlubricated or lubricated service
  • Sub-base mounted, side and bottom ports with individual exhaust