No image available
No image available
Your request is being processed.
Asco-P-AH4E

ASCO AH4E Hydramotor Actuator

Product Description

The ASCO Serires AH4E Low-High-Off Hydramotor is a push-type, self-contained, electrohydraulic linear actuator featuring dual internal control valves for repeatable positioning. The low-fire position is field adjustable to any position between 15% and 100% of stroke. When power is applied, the actuator shaft travels to the low-fire position. After an external switch completes the low-fire controller circuit, the shaft continues to the high-fire setting. Opening the external switch returns the shaft to the low-fire setting, and power interruption fully closes the valve in 1 second or less from any position. The AH4E Low-High-Off Hydramotor/V710(B) gas valve combination provides main line control for boiler, furnace, and oven applications plus industrial and commercial burners.

Specifications

Valve Actuation
Motorized
Body Material
Aluminum
Voltage
110 AC, 120 AC, 220 AC, 230 AC
Standards / Regulations
CSA, FM, Type 1, Type 4, Type 7, UL

Features

  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • Slow- or fast-opening constructions make it suitable for a variety of applications
  • Type 1 General Purpose enclosure standard, optional Type 4 Watertight enclosure available for outdoor or indoor wash down installations
  • Rugged construction ensures high reliability and durability
  • Visual indication of valve open & closed position is standard
  • Optional electrical interlock proof of closure switch is available
  • Mountable in any position for installation flexibility
  • UL Listed, FM Approved, CSA Certified

Documents & Drawings