No image available
No image available
Your request is being processed.
AVENTICS-R412017950

AVENTICS™ 5/2-directional valve, Series CL03-EV R412017950

Product Description

CL03-EV 5/2DS-024DC/NI/IP69K

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/2
Compressed air connection output
Ø 8
Working pressure min.
-0.9 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-15% / +20%
Manual override
with detent
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
External
Certificates
UR (Underwriters Laboratories)
Pilot valve width
16 mm
Valve type
Spool valve, positive overlapping
Connection type
Plate connection
Blocking principle
Single base plate principle
suitable for use in food processing
suitable for use in food processing
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Protection class IP69K
  • UL-certified pilot
  • Stainless steel push-in fittings
  • Resistant to wet cleaning
  • Clean design

Documents & Drawings