No image available
No image available
Your request is being processed.
Rosemount-3051S Wireless In-Line Pressure Transmitter

Rosemount™ 3051S Wireless In-Line Pressure Transmitter

Product Description

Rosemount 3051S Wireless In-line Pressure Transmitter is a no-equal solution that optimizes your gage and absolute pressure measurement performance. This best-in-class, scalable SuperModule™ platform minimizes process variability and reduces maintenance while automating the process with the secure and cost-effective WirelessHART®technology. Engineered for direct threaded connection, manifold or seal system solutions, this in-line pressure transmitter offers reliable measurement and quick installation.

Products

Search
1-2 of 2 results for Products
3051S Wireless In-Line Pressure Transmitter
306 In-Line Manifold
3051S Wireless In-Line Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
WirelessHART®
Measurement Range
Up to 10000psi (689,47 bar) Gage, Up to 10000psia (689,47 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
NSF, NACE, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)

Features

  • No-equal, scalable architecture optimizes performance, functionality and process connections
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Designed with direct threaded connections or manifolds and remote seals for a quick and cost-effective installation
  • Ultra and Classic Performance classes provide accuracy up to 0.025% of span
  • 15-year stability and 200:1 rangedown produce reliable measurements and wide application flexibility
  • Piezoresistive sensor technology allows calibrated spans from 0.3 to 10000 psi (20.7 mbar to 689 bar)
  • 15-year warranty for worry-free operation
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 22 results for Parts & Accessories
: