Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Rosemount Water Quality Panels can be customized to fit your liquid analysis needs. pH levels, conductivity levels, turbidity concentration, fluoride levels, ammonia levels and monochloramine levels are just some of the many liquid analysis options.
All panel options feature a complete system including: sensors, transmitters and constant head flow controller and flow cell, for use in drinking water applications
Fluoride Panel: Uses a fluoride ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of fluoride in drinking water
Ammonia Panel: Uses an ammonium ion selective electrode along with a Rosemount 56 Transmitter to provide rapid, reagent free determination of ammonia in drinking water
Dual measurement panels are available upon request. Use the Request Quote button above for more information.