ELITE Coriolis Mass Flow Meters
Emerson provides unparalleled flow measurement accuracy and repeatability for your most demanding applications.
ELITE Coriolis flow meters are the preferred solution for critical applications such as custody transfer, two-phase flow and more. Designed for superior mass flow, density and volume measurement in the widest variety of line sizes and materials, ELITE Coriolis flow meters deliver the most accurate, repeatable measurement for liquids, gases or slurries.
Coriolis flow meters are multi-variable devices that provide a direct measurement of mass flow, density and temperature for liquids, slurries and gases. The technology is based on the principle that inertia created by the fluid flow causes the meter’s tubes to twist proportional to the mass flow rate.
Ensuring your meter is working properly is critical in process applications. But removing it to verify its proper functionality can significantly disrupt operations. Smart Meter Verification provides an auditable process to verify your meter health, flow tube integrity and electronics in less than 90 seconds – All without having to interrupt the process.
Two-phase flow applications with entrained gas are difficult to measure and operate. Since gas occupies a large volume with very low weight, it can cause significant measurement inaccuracies with incumbent meters or technologies. The high accuracy, low operating frequency, advanced sensor stability and digital signal processing algorithms of ELITE Coriolis flow meters provide unparalleled performance in two-phase flow conditions.
Emerson’s Smart Meter Verification (SMV) can save you time and money in confirming your meter accuracy – all without having to interrupt your process. This online diagnostics tool is available on Micro Motion Coriolis flowmeters.