ASCO Lead-Free Valve for Emerson

Leading the Way in Lead-Free Valves

For the potable and industrial water industry where reliably clean water on-demand is needed.

Ensure Your Clean Water Applications are Safe and Compliant

Reliable, readily available, NSF-certified fluid control products and solutions enable customers to meet the safety standards for components of purifying water systems. The 2014 federal law dictates lower lead content for certain systems and components. These regulations present new design issues for OEMs. Emerson provides the industry’s broadest range of characteristics in pipe size, pressure or temperature ratings and flow coefficients which comply with the new regulations.

Read More...
Click to continue reading Ensure Your Clean Water Applications are Safe and Compliant

Lead-Free Material Options

Lead-Free Brass

Lead-free brass constructions are available on the company’s most popular lines of ASCO general service solenoid valves. These valves incorporate the same proven performance, reliability, and quick availability as their brass solenoid valve counterparts. 

Composite/Plastic

Solenoid valves constructed of composites or plastics start with the advantage of 100% lead-free construction. They’re also available in numerous pipe sizes and configurations, including those common to drinking water equipment. These valves are now perhaps the industry’s most popular choice for residential/commercial drinking water service. Emerson offers a wide range of ASCO valves that are NSF -certified to meet the industry’s needs. 

Stainless Steel

Another choice that’s totally lead-free, stainless steel offers compliance in a robust metal body. Valves made in this material offer the industry’s broadest choice of characteristics in categories such as pipe size, pressure or temperature ratings, and flow coefficient (Cv). 

QUICK CONNECT LEAD-FREE BRASS

Lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation.
Safe Drinking Water Act (SDWA) Section 1417 compliant, these valves offer a reliable and leak-free solution for a wide range of applications.

Please enable JavaScript to use this website.