Asco-P-212

ASCO 212 Series Composite Solenoid Valves

Product Description

ASCO has perfected composite valve technology with the Series 212, also known as 8212, plastic solenoid valves. The robust, easy-to-install valves are designed specifically for water purification and conditioning systems in commercial and industrial applications. With the highest pressure and temperature ratings on the market -- up to 150 psi and 150°F - the 212 Series solves the breakdown and reliability problems found in other types of composite valves. Its lightweight engineered plastic body has been built and tested to achieve up to 1 million operating cycles. The 212 Series comes with ASCO's new FasN universal connection system - the world's fastest, most secure valve connection technology.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Water
Pipe / Port Size
1/2 "; 3/4 " ; 1 "
Port Type
NPTF; Turn and Lock
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 4.5 Cv to 13 Cv
Voltage
12 DC and 24 DC; 24 AC; 110 AC; 120 AC; 220 AC; 240 AC – 50; 50/60; 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA; IP65; NSF; UL

Features

  • Ideal for reverse-osmosis and misting systems for drinking water, restaurant equipment, and grocery store applications
  • NSF 61 Annex G (drinking water), NSF 169 (special purpose food equipment and devices), NSF 372 (lead-free), and NSF Standard 42 certifications
  • FasN universal connection system quickly connects to any type of fitting - NPT, quick-connect with Turn & Lock - for the most rapid assembly, lowest cost, and greatest design flexibility
  • Available in 1/2-inch, 3/4-inch, and 1-inch pipe sizes