Asco-P-125

ASCO Numatics Series 125 Pneumatic Valves

Product Description

The ASCO Numatics Series 125 is a line of pneumatic valves that comply with automotive interchangeable and S.A.E. industrial standards. These high-speed, heavy-duty valves are designed for general service on all types of automation. They provide repeatable and highly reliable performance in harsh environments and are ideal for high cycle rate machine applications.

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "
Port Type
NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center
Flow
From 1.0 Cv to 2.0 Cv, From 2.0 Cv to 6.0 Cv
Standards / Regulations
CSA, IP65
Operating Environment
Indoor
Media
Air, Inert Gas, Oxygen

Features

  • Industry-leading lifecycle performance
  • Modular design for easy configuration
  • Energy consumption minimized via pressure regulators
  • Machine cycle rate optimized via speed controls
  • Manifold or base mounted for flexible installation
  • Port sizes: 1/4-inch, 3/8-inch, 1/2-inch NPTF
  • Low-wattage 24 VDC coils