ASCO 221 Series Slow-Closing Solenoid Valves

Product Description

The ASCO Series 221, also known as 8221, with its unique slow-closing design, provides higher flow while increasing throughput in commercial applications. It reduces inventory by accommodating both hot and cold-water service, and is designed for quick, easy maintenance. Apply the 221 Series with confidence in high and low-temperature applications found in laundries, molding, sterilizers and autoclaves.

Products

Search
1-10 of 22 results for Products
:
ASCO™ 8221G005HWAC120/60,110/50D
Actuation
Solenoid
Coil Class
FT
Flow (Cv)
5.50
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid
FT
5.50
125
Same Day
QuickShip
ASCO™ 8221G007HWAC120/60,110/50D
Actuation
Solenoid
Coil Class
FT
Flow (Cv)
11.50
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid
FT
11.50
125
Same Day
QuickShip

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Water
Pipe / Port Size
3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 150-500 PSIG; 10.3-34.5 Bar
Operating Environment
Corrosive; Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv

Features

  • A specially designed snubber offers slower disc closing speed to protect systems against water hammer damage.
  • Pressure spike due to water hammer is reduced to a point eliminating the need for suppressors or other controls in most water systems
  • Hot water service to 150 psi (10 Bar) differential @ 210°F (100°C)
  • Pilot-operated, normally open, or normally closed models are available with a full range of pipe sizes up to 2 1/2.
  • Broad range of standard AC and DC voltages available