Asco-P-238

ASCO 238 Series Solenoid Valves

Product Description

The ASCO Series 238, also known as 8238, is a line of general service valves designed to handle air, inert gas, water, and light oil. The 2-way pilot-operated solenoid valve’s compact construction saves space, reduces installation time, and simplifies service while its short stroke increases cycle life. The 238 Series is suitable for air ride suspension systems, commercial kitchen and laundry equipment, packaging, and water and wastewater systems.

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
½ "; ⅜ "; ¾ "; 1 "; ½ "; ¼ "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 1.0 Cv to 2.0 Cv, From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv; Over 14.0 Cv 288, From .86 to 1.73 Kv, From 1.73 to 5.19 Kv, From 5.19 to 12 Kv, Over 12 kv
Voltage
110 AC,24 AC;120 AC;220 AC;12 DC;24 DC;115 AC;208 AC;480 AC | 50;50/60;60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar;Vacuum to 150 PSIG;10.3-34.5 Bar;150-500 PSIG
Operating Environment
Indoor

Features

  • Available in AC- or DC-operated models with brass and stainless steel bodies
  • DIN connection coils are standard
  • Options include flying leads, manual operators, and alternate elastomers
  • Additional options include Anti water hammer, Oxygen service, ATEX and WRAS approvals

Documents & Drawings