Branson-P-GPX Handunit

Branson GPX PulseStaker Handheld Heat Staking Machine

Product Description

The Branson GPX PulseStaker platform is a heat staking technology which provides instantaneous heating and cooling. PulseStaker provides high levels of safety, consistent product quality and delivers significant energy savings. PulseStaker technology can be implemented in varying levels of sophistication according to customer requirements.

Specifications

Weight
20kg
Maximum number of welding Tips
2 (depending on option either 1 or 2)
Maximum number of Transformers
1
Control System
Temperature based control system available
User Interface
HMI/4" colour screen display
Overall Dimensions
155 W x 283 H x 497 D mm

Features

  • Manual handheld unit based on Branson GPX platform
  • Temperature based control systems available
  • Compact design
  • Tip held in handgrip for manual operation
  • Digital parameter entry for precise, easy setup
  • Rapid heating and cooling phases
  • No vibration, burning smells, particulates or burn marks enables more delicate and sensitive parts to be joined with consistently high-performance aesthetics.
  • Local & global, rapid-response technical expertise and repair service supported