AVENTICS-P-190

AVENTICS™ Series 190 Solenoid Valves

Product Description

The AVENTICS Series 190-S is a size 30 CNOMO pad-mount solenoid valve adapted for the piloting of actuators or spool valves. Its compact size and low weight provide easy, flexible installation on single or joinable subbases. The 190-S Series is ideal for packaging, injection and dosing, tire manufacturing, automotive, and bottling applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
Pad Mount
Port Type
Push-in, G ISO228/1-G BSPP
Function
3/2
Voltage
24 DC, 48 DC, 24 AC, 48 AC, 115 AC, 230 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar, Vacuum to 150 PSIG
Standards / Regulations
CNOMO, ISO

Features

  • AC/DC interchangeability of the solenoid operator eliminates need for valve disassembly
  • Version available with M12 connection, visual indication, and peak voltage suppression conforming to UL standards
  • Satisfies all relevant EU directives
  • Manual operator is standard