AVENTICS™ Series 2002 Directional Control Valves

Product Description

The AVENTICS Series 2002 is a line of modular, subminiature directional control valves. Designed with plug-together flexibility, the valves eliminate internal wiring and are easily configured. The Series 2002 is highly energy efficient, offers high flow in a compact package, and supports electronic interface/bus protocols such as DeviceNet, Remote I/O, Profibus-DP, and DeviceLogix. It is suitable for analytical and diagnostic instrumentation, life science, and bottling applications.

B10

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
10-32; 1/8; 1/4; 5/32; M5;6 mm
Port Type
Barb; G ISO228/1-G BSPP; NPTF; Push-in; UNF
Flow
From 0.1 Cv to 0.5 Cv
Standards / Regulations
CSA; IP65
Operating Environment
Indoor; Outdoor; Washdown
Media
Inert Gas; Vacuum

Features

  • Fieldbus electronics and I/O capable, AVENTICS G3 compatible for easy networking
  • Available in manifold and base mount to enable a wide range of applications
  • Suitable for low-power applications
  • Buna-N seals provide leak-proof sealing
  • Adjustable port sizes utilize interchangeable cartridge fittings