No image available
No image available
Your request is being processed.
AVENTICS-P-F

AVENTICS™ Series F Non-Rotating NFPA Interchangeable Cylinders

Product Description

The AVENTICS Series F is a non-rotating NFPA-interchangeable pneumatic cylinder line for specific applications where piston rotation is not acceptable. The cylinder´s innovative, dual-rod design provides precision positioning and linear movement - making it ideal for a multitude of high-technology applications.

Specifications

Bore
1 1/2", 2", 2 1/2", 3 1/4", 4"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
Up to 20" Max (standard)
Standards / Regulations
NFPA
Max Operating Pressure
250 psi (air)

Features

  • Competitive interchangeability with NFPA Aluminum cylinders.
  • File-hard, high-strength aluminum alloy lobe tube provides a smooth, corrosion-free, abrasion-resistant sealing surface - offering excellent performance in wash-down applications
  • Larger wear band and unique rod seal/wiper combination achieve longer cylinder life than competitive cylinders
  • Head and cap are machined from solid aluminum bar and anodized for corrosion resistance. A recess at the piston mating surface creates greater piston area exposed to air for a faster breakaway
  • Removable close-grain, graphite-filled, cast iron bushing offers the best bearing surface for the hard chrome-plated piston rod. The extra-long bushing offers excellent load bearing characteristics
  • Floating cushion design gives the fastest stroke reversal possible by providing instantaneous full flow to piston

Documents & Drawings